IESNA:LM-63-2002
[TEST]P1449856
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T2_150W_5000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T2 distribution, 150W 5000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]24191
TILT=NONE
1 -1 1 181 25 1 1 1.3333 0.4167 0
1 1 150.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
7124.4 7169.8 7230.9 7279 7333.8 7379.3 7418.5 7457 7490 7530.9
7569.9 7615.6 7664 7706.7 7762.1 7817.8 7863.8 7910.8 7968.6 8020.8
8068.4 8122.7 8177.8 8234.5 8289.1 8334 8377.3 8431.3 8473 8524.6
8551.8 8591 8614.7 8640.8 8650.2 8644.8 8617.4 8587.8 8537.3 8476.5
8410.1 8336.4 8234.5 8104.1 7964.9 7812.4 7648.9 7451.6 7238.4 7010.1
6761.4 6489.1 6201.4 5890.3 5568.5 5227 4860.8 4446.5 3948.8 3389
2809.4 2263.4 1717.9 1172.4 760.1 499.5 384.5 348.8 324.3 300.2
276.5 254.4 236.7 219.1 201.5 183.4 168.2 156.7 149.2 143.2
135.3 126.2 115.3 95.3 75.4 54.1 37.8 25.8 13.8 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7165.5 7219.3 7273.3 7318 7364.2 7400 7432.5 7466.1 7504
7533.3 7580.1 7623.7 7663.2 7710.5 7762.9 7807.6 7855.4 7894.4 7945.8
7982.6 8031.8 8073.2 8129.1 8176.5 8220.5 8265.7 8306.9 8344.8 8392.4
8435.9 8464.1 8498 8515.5 8534.8 8538.9 8535.4 8508 8471.7 8427.6
8366.3 8297.4 8213 8115.2 7993.4 7863.5 7711.9 7545.2 7357.8 7144.8
6902.8 6662.2 6385.3 6097.1 5786.2 5456.1 5107.1 4728.8 4316.1 3826.8
3263.5 2682.6 2138.3 1594.2 1050.1 655.8 431.9 339 308.2 283.8
260.6 240.9 221.3 201.6 184.3 165.6 148.8 135.7 124.6 117.7
111.8 104.5 96.2 83.6 68.4 50.8 38.3 26.2 14.1 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7168.2 7206.7 7250.5 7293 7329.8 7365.3 7384.9 7416.6 7436
7469.1 7489.8 7520.4 7553.2 7587.6 7620.2 7664.5 7694.6 7728 7765.1
7790.6 7829.3 7850.6 7878.3 7907.9 7939.9 7969.7 8010.8 8031 8061.1
8078.3 8111.9 8129.4 8157.9 8178.9 8200.4 8200.1 8213.3 8203.9 8181.8
8162.5 8122.1 8074.3 8008.7 7933.7 7854.6 7753 7651.1 7515.6 7368
7206.1 7022.5 6820 6587.5 6324 6044.1 5743.8 5412.8 5063.3 4687.1
4278.7 3828.6 3287.9 2724.7 2162.6 1600.5 1038.4 634.7 401.9 314.4
283 259.9 236.7 213.6 190.5 168.8 144 125.2 109.5 98.4
89.6 82.7 76.4 69.7 59 44.4 32.3 22.1 12 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7150.7 7186.5 7218.8 7252.6 7281.9 7307.2 7323.9 7337.1 7359.9
7370.1 7380.9 7398.9 7405.3 7419.3 7434.7 7446.8 7470.4 7488.7 7507.8
7519.3 7529.3 7540.9 7543 7550 7545.7 7542.2 7548.4 7535.7 7538.4
7531.4 7539.2 7534.9 7530.4 7529.6 7525.8 7512.6 7515.9 7521.2 7519.6
7523.1 7523.1 7518.8 7515 7508.1 7487.9 7462.6 7422.3 7382.8 7314.5
7243.5 7167.1 7081.9 6970.6 6841.3 6688 6522.9 6332.8 6102.2 5844.6
5545.3 5210.3 4815.6 4391.6 3950.4 3433.7 2859.1 2269.1 1678.8 1088.4
634.2 374.3 271.4 240.9 211.6 182.3 162.4 146.9 129.2 107.3
87.4 74.1 64.7 56.5 49.1 41.8 31.1 21.4 11.7 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7137.6 7162 7186 7197.8 7212.8 7227.4 7233.5 7243.5 7241.1
7247.3 7238.4 7240 7237.3 7232.2 7218.8 7220.1 7216.9 7212.3 7200.7
7200.5 7181.4 7163.1 7142.1 7124.7 7098 7062.5 7034.6 6994.8 6949.9
6911.2 6865.5 6814.9 6766.8 6719.2 6672.2 6623.2 6575.6 6536.4 6493.9
6454.6 6417.8 6381 6351.1 6321.6 6295.5 6271.8 6256.8 6233.6 6217.5
6206.5 6193 6186.9 6171.5 6152.7 6138.5 6113.7 6076.6 6017.7 5951.9
5863.9 5769.3 5651.3 5512.5 5346.4 5153.3 4922.1 4637.7 4286 3891.3
3388.8 2725.8 2018 1309.5 600.9 333.4 280.9 231.6 182.4 165.4
165.2 153.5 131.4 108.9 74.8 44 28.3 19.1 10.1 2.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7131.9 7138.4 7140.2 7142.1 7144.8 7136.8 7134.9 7129.5 7116.3
7096.7 7086.5 7070.1 7047.2 7023.6 6994.8 6977 6952.6 6925.2 6891.3
6867.1 6842.1 6812.2 6769.8 6732.6 6672.7 6615.7 6562.7 6496.9 6433.9
6355.4 6279.3 6202.4 6115.9 6028 5943.3 5846.7 5751.3 5661.8 5566
5467.6 5378.1 5284.3 5195.8 5112.2 5031.5 4954.9 4873.7 4782 4685.5
4580.9 4473.6 4361.3 4230.1 4116.9 4000.7 3887.5 3778.4 3669.7 3562.5
3455.2 3355.7 3269.4 3192.2 3129.1 3085.8 3065.6 3054.6 3048.9 3039.2
3037.1 3053 3055.9 2984.1 2776 2509.9 2223.8 1937.4 1651.1 1259.6
951.9 665.6 433.1 255.2 190.5 126.4 62.3 34.2 22.8 11.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7125.7 7119.3 7111.2 7097 7088.6 7058.5 7043.7 7022.5 6995.3
6969 6944 6903.4 6867.1 6832.9 6793.4 6755 6717.9 6685.6 6651.2
6625.9 6612.2 6597.1 6580.7 6556 6523.7 6469.4 6403.8 6313.8 6219.7
6102.4 5992.7 5884.4 5777.6 5683.3 5580.6 5476.5 5369.8 5263.3 5152.8
5042 4931.3 4822.6 4700.8 4575.8 4452.4 4334.4 4202.4 4077.3 3945.1
3816.3 3684 3547.1 3416.5 3287.1 3146.5 3008.6 2872 2730.1 2588.9
2442.4 2302.7 2172.2 2031.5 1893.2 1760.9 1630.2 1505.3 1379.3 1258.2
1140.2 1026 922.9 820.4 722.4 630.2 537.9 446.1 369.3 300.1
238.1 186.1 141.3 102.4 78.3 54.2 30.3 17.3 7.9 2.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7112.3 7094.8 7075.4 7054.7 7033.8 6999.6 6978.9 6961.2 6944.5
6953.7 6974.4 6995.6 7010.1 7019.3 6990.2 6939.4 6859.6 6750.1 6650.9
6566.8 6502.8 6439.6 6376.1 6319.4 6262.4 6184.7 6119.1 6041.7 5966.1
5888.4 5810.7 5724.9 5641.3 5554.5 5467.9 5381.3 5292.3 5204.1 5121.6
5039.1 4956.5 4861.3 4766.2 4672.3 4570.4 4470.7 4370.4 4261.2 4142.7
4013.6 3888.6 3781.9 3680.8 3556.8 3429.9 3313 3197.1 3076.1 2945.1
2811.3 2677.2 2551.4 2417.5 2292.9 2169.8 2047 1924.1 1805.6 1689.8
1578.9 1466.8 1356.8 1243.7 1133.9 1030.8 928.3 831.6 715 623.5
532 440.7 370 303.2 237.9 179.8 125.4 84.9 44.4 4.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7100.5 7074.6 7046.9 7022.2 7003.7 7010.7 7052.3 7107.4 7159.1
7156.6 7126 7026.8 6930.5 6855.5 6800.4 6758.2 6708.4 6670.8 6631.6
6583.4 6528.6 6474 6428 6376.7 6325.9 6264 6208.6 6154.6 6104.8
6046.5 5983.1 5929.3 5863.7 5808.3 5738.9 5679 5617.4 5560.4 5499.4
5439.4 5376.2 5305 5221.1 5161.7 5102.2 5042.8 4977.2 4899.5 4822.9
4762.9 4698.1 4618.8 4533.1 4443.8 4345.7 4264.2 4170.4 4081.1 3984
3884.6 3783.2 3688 3598.8 3504.1 3407.1 3302.7 3200.3 3079.6 2960.5
2846.5 2717.7 2512.1 2318.8 2190.9 2083.7 1965.8 1848.8 1740.8 1626
1513.5 1406.1 1289.6 1174.1 1014.7 817 653.8 490.6 327.4 164.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7091.6 7064.7 7027.9 7019.8 7053.9 7137.6 7203.2 7210.2 7154.5
7038.6 6955.5 6913.6 6876 6844.2 6817.6 6788.6 6758.2 6720.3 6692.3
6657.9 6620.5 6587.7 6554.1 6523.2 6489.6 6447.9 6414.6 6386.1 6349.5
6317.8 6289.6 6259.4 6231.2 6204.1 6171.3 6151.9 6115.6 6076.6 6027.4
5993.3 5982.2 5963.4 5924.7 5881.7 5836.8 5823.1 5802.6 5773.3 5736.2
5695.4 5643.5 5597.5 5554.7 5503.9 5446.4 5379.7 5311.4 5241.8 5171.6
5101.2 5030.5 4933.9 4828.8 4709.4 4587.4 4423.6 4160.4 3834.3 3581.3
3422.1 3267.8 3098.4 2922.8 2757.2 2600.7 2448.2 2306.2 2169.3 2038
1868 1689.8 1508.1 1369.5 1244 993.9 743.8 493.8 243.7 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7084.6 7052.1 7018.2 7047.8 7140 7218.8 7229.2 7137 7029.7
6980.5 6944.8 6919 6901 6888.9 6857.7 6838 6821.1 6804.2 6776.7
6749.3 6734.5 6717.9 6690.4 6674.6 6667.6 6654.7 6638.5 6634.2 6631
6618.1 6617 6610 6614.3 6612.5 6606 6576.7 6574 6576.2 6590.4
6606.3 6600.1 6597.4 6596.6 6600.9 6600.6 6584.8 6549 6507.1 6459.7
6404.9 6345.5 6289 6224.2 6154.3 6078.2 5995.2 5903.7 5798.6 5674.4
5536.2 5369.5 5119.2 4869.1 4613.7 4180.3 3865.5 3680.8 3526.4 3374.5
3228.5 3094.1 2952.7 2802.9 2634.8 2458.8 2246.9 2002.6 1781.8 1577.4
1418.8 1255.8 895.1 534.4 180.3 103.8 28.5 14 4.8 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7077.9 7035.7 7015.2 7081.6 7188.1 7238.7 7197.8 7071.7 7002.6
6971.9 6945.9 6940.7 6925.2 6908.2 6891.3 6879.2 6867.6 6848.5 6829.2
6825.4 6819.5 6812.2 6813 6806.9 6803.4 6812.2 6809.5 6815.2 6830.2
6833.2 6861.7 6872.5 6878.6 6877.8 6879.2 6906.6 6941.8 6967.1 6978.4
6984 6994 7003.7 7014.1 6999.1 6970.6 6928.1 6884.6 6836.2 6778.6
6717.1 6648.5 6581 6489.6 6392 6280.4 6153 6007.2 5844.3 5669.3
5477 5129.4 4782 4434.7 4080.8 3891.6 3748.8 3605.7 3439.6 3258.9
3070.2 2856.4 2639.1 2431.5 2212.9 1997.5 1766.3 1531.1 1316.8 1085.2
783.8 482.4 187.4 137 86.7 37 22.6 10.8 4 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7077.3 7039.4 7023.6 7080 7193.5 7240 7184.1 7058.2 7002.6
6969.8 6948.5 6942.4 6932.1 6914.1 6896.7 6891 6877.6 6858.7 6851.8
6846.4 6839.1 6837.5 6844.5 6844.5 6847.2 6851.8 6856.6 6870 6883.2
6898 6921.4 6940.7 6945.9 6941.6 6966.8 7000.4 7043.5 7070.3 7074.6
7081.4 7092.7 7106.1 7104.5 7080.8 7050.2 7005.8 6965.2 6904.5 6847.5
6783.2 6709.5 6632.4 6525.9 6417.3 6294.7 6150.6 5998.1 5815.8 5627.6
5336.7 5045.8 4754.1 4301.3 4034.9 3880 3735.3 3574 3386.9 3178
2970.4 2735.4 2522.2 2323.2 2101.5 1875.7 1621.1 1378.1 1144.5 861.4
578.2 297.2 97.2 76.7 56.2 35.7 21.2 10.4 4 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7083 7037 7012 7057.7 7160.1 7238.1 7205 7082.2 7003.4
6967.9 6941.3 6923.3 6914.7 6885.9 6869.5 6860.4 6845 6820.3 6808.2
6789.6 6779.7 6772.7 6765.4 6762.8 6760.1 6750.1 6752.8 6752.8 6755.8
6766.5 6770.6 6789.6 6792.3 6787.8 6780.8 6786.4 6814.4 6843.4 6862.5
6858.7 6856.3 6878.9 6883.2 6882.1 6859 6819.8 6772.7 6726.7 6669.7
6618.1 6557.1 6486.6 6409.7 6329.6 6223.4 6108.6 5973.9 5823.3 5661
5482.2 5177 4872.1 4566.1 4148.3 3900.2 3735.3 3602 3460.8 3297.6
3134.7 2945.4 2747.8 2535.6 2316.8 2096 1883 1662.3 1463.6 1256.8
1033.6 680.3 328.5 231.7 134.9 38.9 24.5 11.3 4.2 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7078.1 7041.8 7013.6 7020.9 7100.5 7176.8 7212.6 7165.8 7043.2
6966.6 6930.3 6892.6 6871.4 6854.2 6831.1 6797.7 6777.3 6749 6729.4
6696.6 6668.4 6645.5 6627.8 6595.5 6582.4 6561.4 6548.5 6527.2 6503.6
6488.5 6482.9 6465.1 6460.6 6453.3 6441.7 6418.9 6387.7 6380.7 6376.1
6365.4 6354.9 6338.5 6337.7 6337.4 6330.4 6319.9 6297.6 6268 6228
6182.5 6118.6 6064.8 5998.9 5934.9 5862.6 5791.6 5703.7 5622.2 5521.7
5417.4 5288.3 5119.5 4950.6 4778.3 4444.6 4041 3757.9 3572.1 3392.8
3224.5 3068.6 2937.1 2813.9 2687.7 2556.3 2410.8 2227 2003.8 1764.4
1545.6 1391.6 1269.8 891.7 513.6 136 75.4 14.9 4.3 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7088.9 7066.3 7023.8 6998.3 7010.7 7068.7 7139.4 7181.4 7169.6
7083 6980.8 6907.7 6865.2 6821.1 6781 6752 6711.1 6670 6625.4
6597.1 6560.3 6516.2 6472.9 6430.2 6394.7 6354.4 6314 6269.1 6232
6190.1 6150.6 6106.5 6055.1 6022.6 5974.2 5934.7 5895.7 5854 5801.8
5743.5 5698.1 5658 5627.3 5593.7 5533.8 5481.6 5434.8 5393.4 5342.6
5287.8 5224.9 5167.3 5122.1 5077.2 5032.3 4972.1 4906 4843.9 4784.7
4705.9 4624.2 4537.9 4431.2 4327.4 4207.7 4086.2 3945.6 3770.8 3506.5
3266.7 3122.1 2999.7 2855.1 2713.9 2570.8 2428.5 2281.2 2123.1 1970.3
1808.4 1632.1 1467 1283.1 1142.2 1009 631.3 258.1 127.8 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7097 7078.4 7054.7 7023.6 6994 6976.8 6983.5 7010.9 7061.2
7095.6 7101.3 7070.1 6992.9 6892.9 6806.3 6739.9 6692.6 6637.5 6587.2
6538.5 6490.7 6431.8 6360.8 6301.7 6250.3 6184.4 6116.4 6047 5990
5919.9 5858.3 5786.8 5718.5 5649.4 5583.8 5513.3 5442.9 5368.7 5290.7
5219.5 5150.4 5081.3 5011.9 4921.6 4824 4728 4635.8 4563.4 4475.3
4384.1 4295.4 4208.8 4130.8 4038.4 3940.5 3827.3 3718.4 3604.7 3498.5
3390.1 3286.1 3175 3057.8 2950.5 2838.9 2722.8 2607 2488.2 2364.5
2246.5 2127 2011.6 1886.2 1704.7 1556.1 1446.7 1341.3 1231.2 1128
1031.2 931.8 833.6 732.1 620.9 509.7 398.7 297.4 197.9 98.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7106.1 7095.9 7074.1 7055.6 7035.7 7010.7 6984.8 6955.8 6920.6
6898.8 6878.6 6867.1 6874.6 6892.1 6890.5 6896.1 6868.4 6820.3 6752.8
6662.2 6560.3 6459.2 6373.4 6297.6 6222.9 6151.4 6075.5 6009.4 5936
5851.6 5762.6 5681.4 5585.9 5503.1 5412.5 5317.6 5219.2 5127.8 5036.4
4945 4832.3 4722.6 4607.5 4496.8 4385.5 4274.7 4165 4052.3 3938.3
3820.6 3700.9 3570.3 3437.4 3304.6 3186 3060.2 2926.6 2793 2663.8
2536 2408.8 2276.9 2139.2 2002.3 1865.9 1734.2 1605.5 1478.5 1354.6
1235.1 1125.1 1022.7 917 820.7 728.2 647.7 567.3 487.1 419.6
344.4 279.6 227.5 178.4 136.2 99.2 71.8 44.4 17 2.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7126.8 7120.6 7110.7 7106.1 7091 7074.1 7061.2 7044.5 7016.3
6995.1 6969.5 6931.9 6897.2 6869 6839.1 6790.5 6753.9 6708.4 6673
6620.5 6578.9 6533.7 6495.5 6456 6433.4 6411.9 6380.7 6349.8 6306.2
6236.3 6157.5 6059.7 5941.1 5814.5 5685.7 5554.7 5442.9 5324.3 5211.9
5093.9 4984.5 4870.2 4749.2 4628.2 4505.9 4383 4253.2 4129.8 3994.5
3860.6 3732.1 3599 3466.7 3328.5 3188.5 3046.5 2904 2761.5 2622
2485.9 2350.4 2215 2075.5 1935.2 1804.6 1676 1547.4 1410.1 1277.3
1149.1 1022.1 904.5 792.3 692.5 594.8 506.2 432.6 371 318.8
265.6 216.5 167.4 118.3 84.9 59 38.1 25.9 13.8 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7138.1 7150.2 7148.3 7163.6 7160.1 7159.1 7160.1 7161.8 7145.9
7140.2 7120.1 7110.7 7093.2 7078.4 7056.1 7035.7 7012 7000.2 6978.1
6954.2 6936.4 6903.4 6870.8 6825.9 6777.8 6732.6 6672.4 6610.6 6545.8
6474 6398.2 6329.6 6251.6 6174.2 6093.3 6012.9 5932.8 5856.4 5776.6
5690.8 5606.6 5523 5442.9 5353.4 5264.1 5182.9 5096.3 5017.6 4935.3
4850.1 4772.9 4692.8 4620.2 4557 4497 4450.5 4419.3 4380.9 4349.7
4310.7 4273.1 4257.2 4240 4231.9 4213.7 4202.9 4195.1 4148 4045.3
3866.3 3606 3362.4 3164.3 2847.5 2482.4 1974.1 1460.9 947.6 529.6
286.3 232.5 181.3 130.1 125.8 109.4 80.8 47.9 31.9 16.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7145.4 7166.6 7186.5 7208 7231.4 7247.8 7259.6 7268.5 7271.5
7278.7 7275.2 7274.9 7274.1 7274.9 7281.9 7287.6 7284.9 7284.9 7280.6
7277.9 7278.7 7263.7 7253.7 7233 7211 7186.5 7169 7130.3 7102.9
7064.2 7032.2 7002.9 6961.2 6925.7 6889.4 6868.2 6828.4 6809 6780
6753.3 6723 6707.1 6697.4 6692.6 6686.4 6674.8 6662.5 6656 6646.1
6631.8 6615.7 6597.1 6565.1 6517.8 6461.9 6377.2 6295.2 6194.6 6076.3
5943.5 5780.6 5600.2 5372.2 5117 4812.1 4452.9 4045.3 3543.1 2959.4
2284.6 1607.1 929.7 508.2 301.6 257.4 216 174.6 159.5 152.1
139 113.4 89.9 65 45.5 35.4 27.8 18.6 9.3 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7154.8 7190 7230 7261.2 7292.7 7316.4 7341.9 7359.1 7377.4
7397.5 7406.2 7425.5 7443.8 7461.5 7487.1 7507.2 7532.8 7559.4 7582.8
7588.7 7607 7619.1 7634.4 7647.1 7652.4 7661.3 7667.8 7672.3 7682
7696.3 7703 7697.6 7712.9 7705.7 7716.4 7721.8 7733.1 7733.4 7736.1
7729.9 7737.9 7721 7707.6 7676.6 7638.5 7587.4 7524.2 7445.9 7370.9
7279 7173.3 7035.9 6890.5 6716.5 6524.5 6310.8 6054.6 5780.3 5459.8
5110.6 4728.5 4309.4 3853.1 3349 2779.3 2204.3 1629.2 1054.1 633.7
386.8 288 256.5 231.8 207.2 182.7 156.5 134.2 113.3 94.5
80.4 71.3 63.5 56.6 49.9 41.3 28.5 17.6 6.8 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7166.1 7211 7249.7 7298.3 7335.7 7368.5 7400.2 7432.2 7459.7
7484.9 7515.3 7547.8 7589.3 7625.5 7667.8 7707 7739.8 7776.1 7813.2
7851.7 7891.7 7922.6 7951.7 7996.3 8027 8066.8 8103.3 8134.5 8154.4
8197.2 8224.8 8250.9 8275.9 8282.7 8306 8314.9 8302.8 8296.1 8270.6
8231.6 8175.1 8116 8041.2 7957.1 7861.1 7747.6 7605.9 7459.7 7284.4
7093.2 6881.3 6647.1 6404.4 6121.2 5819 5494.5 5149 4774.2 4382
3929.7 3418.3 2837.6 2277.5 1717.5 1157.5 730 452 332.4 293.5
268.5 247.2 225 202.8 185.5 165 142.8 124.2 111 100.9
93.2 86.9 79.9 71.8 57.9 45.4 29.6 20.3 11.1 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7171.2 7217.9 7270.1 7318.8 7362.9 7404 7448.4 7483 7512.1
7544.4 7589 7640.1 7683.9 7739.5 7781.2 7831.5 7869.1 7923.4 7971.6
8017.3 8061.1 8120.3 8170 8219.2 8276.2 8316.5 8351.8 8402 8449.6
8486.7 8518.4 8546.1 8565 8574.6 8576.5 8565 8540 8504.2 8443.7
8377.6 8309.8 8213.6 8114.9 7987.7 7836.6 7676.4 7503.2 7300.5 7070.1
6832.9 6582.1 6300 5995.4 5682.5 5348.3 4982.1 4597.9 4148.9 3620.5
3048.7 2447.9 1899.8 1352.3 897.4 564.8 398.9 339.1 312.4 289.1
266.2 246.3 226.5 206.7 189.6 171.4 154.9 142.3 133.1 126.3
120 111.9 102.7 87.8 71.3 52.8 38.1 25.9 13.9 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7124.4 7169.8 7230.9 7279 7333.8 7379.3 7418.5 7457 7490 7530.9
7569.9 7615.6 7664 7706.7 7762.1 7817.8 7863.8 7910.8 7968.6 8020.8
8068.4 8122.7 8177.8 8234.5 8289.1 8334 8377.3 8431.3 8473 8524.6
8551.8 8591 8614.7 8640.8 8650.2 8644.8 8617.4 8587.8 8537.3 8476.5
8410.1 8336.4 8234.5 8104.1 7964.9 7812.4 7648.9 7451.6 7238.4 7010.1
6761.4 6489.1 6201.4 5890.3 5568.5 5227 4860.8 4446.5 3948.8 3389
2809.4 2263.4 1717.9 1172.4 760.1 499.5 384.5 348.8 324.3 300.2
276.5 254.4 236.7 219.1 201.5 183.4 168.2 156.7 149.2 143.2
135.3 126.2 115.3 95.3 75.4 54.1 37.8 25.8 13.8 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
